STR710 evaluation board with socket

The STR710-EVAL evaluation board is a cost effective, flexible and open design board that demonstrates and evaluates the capabilities of the STR71xF series microcontrollers and all available peripherals.

It includes a high performance STR710FZ2T6 ARM7TDMI™ core-based MCU with 2 Mbits embedded Flash with best-in-class random access time and 64 KB on-chip high speed SRAM. This memory enables full freedom in development of large programs before custom hardware is designed.

The STR710-EVAL integrates a 2x16 LCD, LEDs, UART, CAN and USB interfaces, piezo buzzer and test buttons in a versatile stand-alone test platform.

A wide choice of development tool support is readily available from third-party tool suppliers.

Key Features

  • STR710FZ2T6 with processor running at up to 48 MHz, in a 144-pin TQFP package with:
    • 256 Kbytes Flash program memory
    • 64 Kbytes RAM
    • Embedded 1.8V voltage regulator for core supply
    • Nested interrupt controller and more
  • Hardware features for evaluating a range of device peripherals including:
    • USB
    • CAN
    • RS-232
    • I2C EEPROM
    • SPI Flash
    • 2x16 character LCD display
    • 4 Mbytes EMI SRAM (2 M x 16)
    • 4 Mbytes EMI Flash (2 M x 16)
    • User test buttons
    • Analog channel
  • Industry standard JTAG connector for development tool support

画像

×

デザイン

技術文書

製品スペック
Description バージョン サイズ
DB1138 DB1138: Evaluation board for STR71xF devices 1.1 94 KB
DS7651 DS7651: STR710-EVAL board 5.3 771 KB
アプリケーションノート
Description バージョン サイズ
AN2119 AN2119: Getting Started with uClinux for STR71x 1.3 928 KB
AN2146 AN2146: STR71xF Embedded Flash Programming with ADS 1.3 195 KB
ユーザマニュアル
Description バージョン サイズ
UM0561 UM0561: STR710-EVAL evaluation board for STR71xF 1.2 709 KB

法務

ライセンス契約
Description バージョン サイズ
Evaluation products license agreement 1.0 125 KB

ツール & ソフトウェア

ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status Unit Price (US$) * 数量 Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR710-EVAL NRND 294.00 1 - NEC 3A991A2 - MORE INFO 直接購入 買い物かごに追加 DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status RoHS Compliance Grade Material Declaration**
STR710-EVAL NRNDNot compliant
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×