New 15 W offline TRIAC dimmable LED driver based on L6562AD and TSM1052 (USA Market - 115 V)

The STEVAL-ILL016V2 15 watt regulated Triac-dimmable LED driver is an upgraded version of the STEVAL-ILL016V1. Its purpose is to make development for different LED combinations easier to implement, and to incorporate improvements based on lessons learned from the first version.

Improvements from the previous version include easy configuration of the LED voltage and current, flexible input filter layout, and sufficient space for easy modification of the basic circuitry.

Key Features

  • Line voltage range: 96-132 V 60 Hz
  • Drives strings of 4 to 12 jumper-selectable white LEDs connected in series
  • Current: 1 A max (preset for 350 mA, as shipped)
  • Undimmed power factor: > 0.9
  • LED current ripple: < 20% P-P
  • Isolated output for safe LED heatsinking
  • RoHS compliant

画像

×

デザイン

技術文書

製品スペック
Description バージョン サイズ
DB1020 DB1020: 15 Watt regulated Triac-dimmable LED driver for the North American (115 V) market 1.1 128 KB

ハードウェアリソース

Board Manufacturing Specifications
Description バージョン サイズ
Gerber files for STEVAL-ILL016V2 board 2.1 163 KB
Bill of Materials
Description バージョン サイズ
BOM for STEVAL-ILL016V2 board 1.0 13 KB
Schematic Packs
Description バージョン サイズ
Board schematics for STEVAL-ILL016V2 board 1.0 54 KB

法務

ライセンス契約
Description バージョン サイズ
Evaluation products license agreement 1.0 125 KB
サポート & コミュニティ
関連アプリケーション

サンプル & 購入

製品型番 Core Product Marketing Status Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-ILL016V2 TSM1052 NRND 102.90 1 NEC EAR99 - MORE INFO 直接購入 買い物かごに追加 DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STEVAL-ILL016V2 NRNDCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×