1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60

The STEVAL-IHM025V1 demonstration board is an AC/DC inverter that generates a three-phase waveform for driving three or two-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors.

The system represents a universal, fully-evaluated and populated design consisting of a 3-phase inverter bridge based on the 600 V IGBT SLLIMM™ (small low-loss intelligent molded module) in the SDIP 38L package mounted on a heatsink. The STGIPL14K60 integrates: high voltage, short-circuit rugged IGBT, and high voltage gate drivers with advanced features like integrated op amp suitable for advanced current sensing. Thanks to this integrated module, the system has been specifically designed to achieve power inversion in a reliable and compact design. The system architecture of the module is based on integrated advanced features and is specifically designed to achieve fast and accurate conditioning of the current feedback, thereby matching the typical requirements in field-oriented control (FOC).

The board is designed to be compatible with single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC up to 400 VDC for DC voltage.

Key Features

  • Min. input voltage: 125 VDC or 90 VAC
  • Max. input voltage: 400 VDC or 285 VAC
  • Max. output power for motors up to 1000 W
  • Regenerative STEVAL-IHM025V1 brake control feature
  • Input inrush limitation with bypassing relay
  • +15 V auxiliary power supply based on buck converter with VIPer16
  • Uses IGBT intelligent power module STGIPL14K60 in SDIP 38L molded package
  • Fully populated board conception with test points and isolated plastic safety cover
  • Motor control connector for interface with STM3210B-EVAL board and other ST motor control-dedicated kits
  • Tachometer input
  • Hall/encoder inputs
  • Possibility to connect a BEMF daughterboard for sensorless six-step control
  • RoHS compliant





Description バージョン サイズ
DB1030 DB1030: 1 kW 3-phase motor control demonstration board featuring the IGBT SLLIMM™ STGIPL14K60 3.1 240 KB
Description バージョン サイズ
UM0900 UM0900: 1 kW 3-phase motor control demonstration board featuring IGBT intelligent power module STGIPL14K60 STEVAL-IHM025V1 1.1 1 MB


Board Manufacturing Specifications
Description バージョン サイズ
Gerber files 1.0 240 KB
Bill of Materials
Description バージョン サイズ
Bill of materials 1.0 18 KB
Schematic Packs
Description バージョン サイズ
Board schematics 1.0 96 KB

Publications and Collaterals

Description バージョン サイズ
Products and Solutions for Factory Automation and Control 1.0 3 MB


Description バージョン サイズ
Evaluation products license agreement 1.0 125 KB

ツール & ソフトウェア

MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Core Product Marketing Status Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STEVAL-IHM025V1 NRNDCARDIndustrialEcopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.