The SR series offers a short-range RFID interface compatible with ISO 14443 Type-B RFID readers. It can be used in a wide variety of applications, including mass transit, asset tracking and industrial automation.

  • ISO 14443 Type-B tag RF interface
  • 64-bit unique identifier (UID)
  • 2 count-down binary counters with automated anti-tearing protection
  • 40 years data retention
  • 1 million read/write cycles
  • EEPROM memory density from 512 bits to 4 Kbits
  • 32-bit password protection optional
eDesignSuite リソース サポート & コミュニティ
推奨製品

×