Leading-edge power technologies for both high-voltage and low-voltage applications combined with a full package range and innovative die bonding technologies exemplify ST’s innovation in power transistors. Our portfolio includes MOSFETs ranging from -500 to 1500 V, silicon carbide (SiC) MOSFETs featuring the industry’s highest temperature rating of 200 °C, IGBTs with breakdown voltages ranging from 350 to 1300 V and a wide range of power bipolar transistors.

製品ラインナップ ツール & ソフトウェア リソース
推奨製品




×