ST offers a broad portfolio of RF DMOS transistors operating from a supply voltage ranging from 28 up to 250 V. They target applications in the 1 MHz to 250 MHz frequency range and feature high peak power (up to 1.2 kW) and high ruggedness capability (infinite:1 VSWR).

Target applications include:

  • RF plasma generators
  • Laser drivers
  • RF heating
  • Magnetic resonance imaging (MRI)
  • HF transceivers
  • FM broadcast

×