Sub-1 GHz RF expansion board based on the SPSGRF-868 module for STM32 Nucleo
The X-NUCLEO-IDS01A4 is an evaluation board based on the SPIRIT1 RF module SPSGRF-868 expansion of STM32 Nucleo boards. The SPSGRF-868 module operates in the 868 MHz ISM band and is ETSI certified. Identification of the operating frequency of the X-NUCLEO-IDS01Ax (x=4 or 5) is performed through two resistors (R14 and R15). It is compatible with the MORPHO and Arduino UNO R3 connector layout. The X-NUCLEO-IDS01A4 interfaces with the STM32 microcontroller via SPI connections and GPIO pins. The user can change some of the GPIOs by mounting or removing the resistors.
Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo
The X-NUCLEO-IDB05A1 is a Bluetooth Low Energy evaluation board based on the SPBTLE-RF BlueNRG-MS RF module to allow expansion of the STM32 Nucleo boards. The SPBTLE-RF module is FCC (FCC ID: S9NSPBTLERF) and IC certified (IC: 8976C-SPBTLERF).
The X-NUCLEO-IDB05A1 is compatible with the ST Morpho and Arduino UNO R3 connector layout (the user can mount the ST Morpho connectors, if required). The X-NUCLEO-IDB05A1 interfaces with the STM32 microcontroller via the SPI pin, and the user can change the default SPI clock, the SPI chip select and SPI IRQ by changing one resistor on the evaluation board.
Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo
The X-NUCLEO-IDS01A5 is an evaluation board based on SPIRIT1 RF module SPSGRF-915 to allow expansion of STM32 Nucleo boards. The SPSGRF-915 module operates in the 915 MHz ISM band and is FCC certified (FCC ID: S9NSPSGRF) and IC certified (IC:8976C-SPSGRF). Identification of the operating frequency of the X-NUCLEO-IDS01Ax (x= 4 or 5) is performed through two resistors (R14 and R15). It is compatible with the ST Morpho and Arduino UNO R3 connector layout. The X-NUCLEO-IDS01A5 interfaces with the STM32 microcontroller via SPI connections and GPIO pins. The user can change some of the GPIOs by mounting or removing the resistors.
Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo
The X-NUCLEO-NFC01A1 is a Dynamic NFC tag evaluation board to allow expansion of the STM32 Nucleo boards. It is compatible with the Arduino UNO R3 connector layout and it is designed around the M24SR64-Y. The M24SR64-Y device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbit EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or a NFC phone.
The board is powered through the Arduino UNO R3 connectors. It also includes three LEDs for general purpose.
Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo
The X-NUCLEO-PLC01A1 is an industrial input/output evaluation board which expands the STM32 Nucleo board functionality with a PLC (programmable logic controller) function subset. It is compatible with the Arduino UNO R3 connector layout and is designed around VNI8200XP (solid state relay) and CLT01-38SQ7 (octal digital termination array). The X-NUCLEO-PLC01A1 interfaces with the STM32 MCU via the SPI peripheral. Moreover, it is equipped with a set of diagnostic and activity LEDs to facilitate application debugging. It can accept other STM32 plug-on expansion boards to further extend the STM32 Nucleo board functionality. The X-NUCLEO-PLC01A1 allows the rapid evaluation of the ICs on board performing a basic set of PLC operations in conjunction with the X-CUBE-PLC1 software package. X-NUCLEO-PLC01A1 is not intended to evaluate the single devices at their full specifications. VNI8200XP includes advanced protection and fault detection features. CLT01-38SQ7 provides protection and isolation in industrial operating conditions as well as an 'energy-less' status indication for each of the eight input channels, featuring minimal power consumption; it is designed for situations that are required to pass the IEC61000-4-2 8 kV and 15 kV test standards. Both the CLT01-38SQ7 and the VNI8200XP are designed to meet the most common industrial requirements (i.e. IEC61000-4-2, IEC61000-4-4, IEC61000-4-5 or IEC61131-2); to eveluate them further, refer to the single-product evaluation boards, available at www.st.com.
3-axis analog accelerometer, ±2 g / ±6 g user selectable full-scale, ultra compact, low power
The LIS344ALH is an ultra compact consumer low-power three-axis linear accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and to provide an analog signal to the external world.
The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.
The IC interface is manufactured using an ST proprietary CMOS process with high level of integration. The dedicated circuit is trimmed to better match the sensing element characteristics.
The LIS344ALH has a dynamically user selectable full-scale of ±2 g / ±6 g and it is capable of measuring accelerations over a maximum bandwidth of 1.8 kHz for all axes. The device bandwidth may be reduced by using external capacitances. The self-test capability allows the user to check the functioning of the system.
The LIS344ALH is available in Land Grid Array package (LGA) manufactured by ST.
It is guaranteed to operate over an extended temperature range of -40 °C to +85 °C.
The LIS344ALH belongs to a family of products suitable for a variety of applications: Mobile terminals Gaming and virtual reality input devices Antitheft systems and inertial navigation Appliance and robotics.
3-axes digital output linear accelerometerr, ±2g / ±6g user selectable full-scale, I2C, SPI
The STEVAL-MKI005V1 is an evaluation kit designed to provide the user with a complete, ready-to-use platform for evaluation of the LIS3LV02DL, a low power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.
In addition to the MEMS sensor, the evaluation board utilizes an ST7-USB microcontroller which functions as a bridge between the sensor and the PC, on which it is possible to use the graphical user interface (GUI) included with the kit or dedicated software routines for customized applications.
3-axis accelerometer, ±6g/±12g/±24g selectable full-scale range, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions, digital I2C/SPI output
The LIS331HH is an ultra low-power high performance high full-scale three axes linear accelerometer belonging to the \"nano\" family, with digital I2C/SPI serial interface standard output.
The device features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.
The LIS331HH has dynamically user selectable full scales of ±6g/±12g/±24g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application.
The device contains 2 indipendent interrupt engines able to recognize dedicated inertial events.
Thresholds and timing of interrupt generators are programmable by the end user on the fly.
The LIS331HH is available in small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
3-axis gyroscope, I2C/SPI digital output, low-power 3-axis angular rate sensor
The L3GD20H is a low-power three-axis angular rate sensor.
It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through digital interface (I2C/SPI).
The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.
The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.
The L3GD20H has a full scale of ±245/±500/±2000 dps and is capable of measuring rates with a user selectable bandwidth.
The L3GD20H is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.