插电式HEV或纯EV采用板上电池充电器来为高压电池充电,因此现在汽车内必须安装新型转换器。 该转换器可以具有不同的功率水平、输入电压和输出电压规范,但是它通常包括PFC部分和DC/DC部分。 可能用到的两级和元件如下图所示。

设计

技术文档

应用手册
Description Version Size
AN4338 AN4338: EVLSTNRG-170W: 170 W SMPS with digitally controlled PFC and resonant LLC stage based on the STNRG388A 2.0 3 MB
AN4689 AN4689: EVLSTNRG-1KW: 1 kW SMPS digitally controlled multiphase interleaved converter using the STNRG388A 1.1 5 MB
AN4875 AN4875: STCOMET smart meter and power line communication system-on-chip G3-PLC characterization 1.0 2 MB
AN4732 AN4732: STCOMET smart meter and power line communication system-on-chip development kit 2.0 2 MB

出版刊物和宣传资料

手册
Description Version Size
Brochure Power management guide 05.2016 7 MB



京ICP备14016349号-2

×