医疗成像正在取得显著进步。 超声成像有助于检查患者体内的组织活动。 ST 提供从分立器件到32位数字处理器和存储器的广泛产品组合,帮助进一步加强磁共振成像应用。 以下结构方块图可帮助您在众多推荐的适用产品中进行选择。 Remarkable advances are taking place in medical imaging. Ultrasound imaging helps examine anatomical activity within patients. ST provides with a very wide portfolio of products from discretes to 32 bit digital processors and memories that help to further enhance imaging within ultrasound imaging equipments. The block diagram facilitates your selection among a wide selection of recommended applicable products.

设计

技术文档

应用手册
Description Version Size
AN3961 AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 ultrasound pulser 3.0 2 MB
AN4472 AN4472: STEVAL-IME008V1 evaluation board based on the STHV749 transmission pulser 1.1 6 MB
AN4471 AN4471: STEVAL-IME009V1 evaluation board based on the STHV800 high voltage pulser 1.1 1 MB
AN3240 AN3240: Ultrasound HV pulser demonstration board 1.1 1 MB

出版刊物和宣传资料

手册
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
Magazine Articles
Description Version Size
Enabling Technology for Tomorrow’s Ultrasound Imaging 1.0 215 bytes
精选 产品

京ICP备14016349号-2

×