娱乐系统集成音频/视频子系统可连接多种信息源和输出设备。 ST系列产品可满足分立解决方案,以及基于单片片上系统产品进行设计的需求。

设计

技术文档

应用手册
Description Version Size
AN3959 AN3959: 2.0-channel demonstration board based on the STA381BW and STA381BWS 3.0 4 MB
AN4118 AN4118: APWLink USB interface board for Sound Terminal® demonstration boards 2.0 1 MB
AN4015 AN4015: Dual-BTL class-D audio amplifier demonstration board based on the TDA7498E 1.0 2 MB

出版刊物和宣传资料

宣传册
Description Version Size
Sound Terminal TM for diffused infrared in home systems 2.1 393 KB

京ICP备14016349号-2

×