意法半导体’专用气囊和无源安全器件的可靠性、安全要求和灵活性在所有解决方案中居首。

气囊器件系列包括:

  • 带有4~12个环路的单芯片解决方案
  • 分散式功能器件,例如4环路和8环路爆管驱动器
  • 电源芯片,满足了气囊系统的所有电压轨和接口需求
  • 传感器通信收发器

意法半导体为世界最大的气囊系统供应商提供产品,为他们设计了专用解决方案,从适于新兴市场的低端应用到灵活性、可升级性和ISO-26262功能安全要求为主要因素的高级解决方案。

ST’s complete airbag electronics solution

Airbag system producers can now satisfy the complete system functional requirements by teaming:

* a choice of three airbag system ICs, the L9678P, L9679P, and L9680 meeting the demands of applications ranging from entry or mid-level to high-end vehicles with multiple airbag firing loops. These devices, which integrate system power management, sensor interfaces, switch interfaces, and arming safety logic, are responsible for decoding the sensor data and forwarding results to the microcontroller.

* the new AIS1120SX or AIS2120SX central crash sensors with peripheral accelerometers like ST’s AIS1200PS installed on structures such as bumpers and door pillars.

* the ST’s SPC5 32-bit Power Architecture® MCUs, including Safety Lines devices.

SPC56 P-Line and SPC56 L-Line are dedicated to the specific needs of chassis and safety applications, with specific focus on functional safety up to turnkey SIL3/ASILD solution based on HW measures. The unique modularity and scalability of the architecture provides compatible devices covering the wide range of airbag solutions.

资源 支持和社区

京ICP备14016349号-2

×