ST's high performance converters combine high-speed with ultra-low power consumption by using 0.25µm  and 130nm high-end proven technology in high volume. 

Designed using ST’s radiation-hardening architecture and layout rules, ST’s ADC and DAC meet the most stringent radiation immunity standards and qualification criteria to fit with applications in Satellites.

×
工具与软件 支持和社区

京ICP备14016349号-2

×