SDIP32/SO28 connection kit for ST7MDT10-EMU3, includes SDIP32 flex adapter and SDIP32 to SO28 adapter

The SDIP32/SO28 Connection Kit (AC7MDT10-D32/S28) provides the hardware you need toconnect your ST7MDT10-EMU3 emulator to yourapplication when debugging applications for ST7 microcontrollers in SDIP32 and SO28 packages.

Key Features

  • SDIP32 adapter (DB510) – Allows the connection of your ST7MDT10-EMU3 emulator to your application board in place of your ST7.
  • SDIP32-SO28 device adapter (DB359) – Adapts the SDIP32 adapter to SO28 footprint of the ST7 on your application board.

资源

技术文档

产品规格
Description Version Size
DB0252 DB0252: SDIP32/SO28 Connection Kit for ST7MDT10-EMU3 1.4 134 KB
用户手册
Description Version Size
UM0139 UM0139: ST7MDT10-EMU3 probe user guide 6.3 2 MB
支持和社区

样片和购买

型号 General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
AC7MDT10-D32/S28 SDIP32/SO28 connection kit for ST7MDT10-EMU3, includes SDIP32 flex adapter and SDIP32 to SO28 adapter - Not compliant NRND - 200 true 1 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
AC7MDT10-D32/S28 NRNDCONTRACTSIndustrialNot compliant
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×