Port EtherCAT Protocol Stack / Library for STM32

The EtherCAT protocol stack/library provides POWERLINK compliant communication for STM32, with the addition of an external ET1100/ET1200 ASIC from Beckhoff Automation.


The EtherCAT design tool accelerates time-to-market. It is a powerful tool that allows the developer to quickly configure the protocol library, to create the ESI file and to create the object files in the library. It also provides application stubs for the customer software.



This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • EtherCAT protocol library for controlled nodes, numerous extensions available
  • EtherCAT design tool
  • STM32F1 series, STM32F2 series and STM32F4 series driver available



Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB


型号 Software Version Marketing Status Supplier Third Party Link
PRT-EtherCat Active Port GO TO SITE