Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)

The purpose of this example (X-CUBE-IRREMOTE) is to provide a generic solution for implementing an IR transmitter (a remote control device) and receiver using the timers available on the microcontrollers of the STM32F0, STM32F3 and STM32L4 series. The example implements RC5 and SIRC protocols on selected evaluation boards. Implementation is supposed to be easily reconfigurable for other boards and protocols.

Key Features

  • RC5 protocol
  • SIRC protocol
  • Transmitter
  • Receiver

资源

技术文档

产品规格
Description Version Size
DB2887 DB2887: Implementing transmitters and receivers for infrared remote control protocols, software expansion for STM32Cube 1.0 113 KB
应用手册
Description Version Size
AN4834 AN4834: Implementation of transmitters and receivers for infrared remote control protocols with STM32Cube 1.0 656 KB

出版刊物和宣传资料

手册
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

法律

许可协议
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.0 104 KB

获取软件

型号 Software Version Marketing Status Supplier Order from ST
X-CUBE-IRREMOTE 1.0.0 Active ST

 

支持和社区


京ICP备14016349号-2

×