Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

The X-CUBE-LPTIMER is an embedded software expansion for STM32Cube. This package aims to provide applicative use-cases for the low-power timer (LPTIM) peripherals embedded in STM32 microcontrollers.

For all the details on the low-power timer (LPTIM), refer to the “Low-power timer (LPTIM) applicative use-cases on STM32 MCUs”, application note (AN4865), available at the www.st.com website.

Key Features

  • Three applicative examples covering most features of the STM32 low-power timer peripherals:
    • Asynchronous pulse counter in STOP mode
    • PWM generator in STOP mode
    • Timeout wakeup mode
  • Source-code template generated by the STM32CubeMx software tool
  • Tailored to run readily on NUCLEO-L476RG boards
  • Easily tailorable for any toolchains provided by the STM32 ecosystem

资源

技术文档

产品规格
Description Version Size
DB3012 DB3012: Low-power timer (LPTIM) applicative use-cases on STM32 MCUs,software expansion for STM32Cube 2.0 112 KB
应用手册
Description Version Size
AN4865 AN4865: Low-power timer (LPTIM) applicative use-cases on STM32 MCUs 3.0 354 KB

出版刊物和宣传资料

手册
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

法律

许可协议
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.0 104 KB

获取软件

型号 Software Version Marketing Status Supplier Order from ST
X-CUBE-LPTIMER 1.0 Active ST

 

支持和社区


京ICP备14016349号-2

×