PAAP engine PRO - Android Platform

The iNEMO engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.

The iNEMOEngine_PAAP software pack comes with the iNEMO Engine as a precompiled library for ARM microcontrollers and is compatible with Android starting from version 2.3.3. It includes complete HAL and API for algorithm setup and tuning.

Key Features

  • Absolute point tracking and motion tracking accuracy
  • Immunity to magnetic interference for high performance in real-world conditions
  • Few user-calibration interruptions, enabling innovative and longer game play
  • Reliable compass heading for accurate navigation
  • Accurate direction enabling true augmented reality applications
  • Compatible with Android starting from version 2.3.3
  • Support for ARM platforms
  • Full tunability
  • Embedded calibration

设计

技术文档

产品规格
Description Version Size
DB1425 DB1425: iNEMO Engine Pro Sensor Fusion algorithm and API for Android-based ARM platforms 2.0 1 MB

法律

许可协议
Description Version Size
SLA0072 SLA0072: LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.5 118 KB




×