PI3P engine PRO - platform independent

The iNEMO engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.

The iNEMOEngine_PI3P software pack comes with the iNEMO Engine as a precompiled library for STM32F103 microcontrollers and with API example code for algorithm setup and tuning.

Key Features

  • Absolute point tracking and motion tracking accuracy
  • Immunity to magnetic interference for high performance in real-world conditions
  • Few user-calibration interruptions, enabling innovative and longer game play
  • Reliable compass heading for accurate navigation
  • Accurate direction enabling true augmented reality applications
  • Support for STM32F103 microcontrollers
  • Full tunability
  • Embedded calibration

设计

技术文档

产品规格
Description Version Size
DB1422 DB1422: iNEMO Engine Pro Sensor Fusion algorithm and API for STM32 2.0 865 KB

法律

许可协议
Description Version Size
SLA0072 SLA0072: LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.5 118 KB




×