PW8 engine PRO - supports Win8 sensors

The iNEMO Engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.

The iNEMOENgine_PW8 software pack comes with the iNEMO Engine as a precompiled library for STM32F103 microcontrollers and the device firmware upgrade tool.

Key Features

  • Absolute point tracking and motion tracking accuracy
  • Immunity to magnetic interference for high performance in real-world conditions
  • Few user-calibration interruptions, enabling innovative and longer game play
  • Reliable compass heading for accurate navigation
  • Accurate direction, enabling true augmented reality applications
  • Support for STEVAL-MKI119V1 MEMS demonstration kit
  • Support for STEVAL-MKI108V2 and STEVAL-MKI109V2 MEMS demonstration kits
  • Embedded calibration
  • Supported by Win8 sensor class

设计

技术文档

产品规格
Description Version Size
DB1472 DB1472: iNEMO Engine Pro Sensor Fusion algorithm 1.0 1 MB
用户手册
Description Version Size
UM1486 UM1486: iNEMOENgine_PW8 software package 1.0 883 KB

法律

许可协议
Description Version Size
SLA0072 SLA0072: LIMITED LICENSE AGREEMENT FOR ST MATERIALS 1.5 118 KB




×