Demonstration kit for M24LRxx-R

The DEMOKIT-M24LR-A is a demonstration kit for ST Dual Interface EEPROM products which can be used to run simple demonstrations, and to evaluate the M24LRxx RF performance and capabilities.

RF application can be developed using the ISO15693 13.56MHz RF reader.

Key Features

  • Short-range RF reader (ISO 15693, RF 13.56 MHz)
  • ANT1-M24LR-A antenna reference board
  • Installation CD-ROM including
    • Technical documentation
    • Installation software
    • PC software

Image

×

设计

技术文档

产品规格
Description Version Size
DB1099 DB1099: Demonstration kit for M24LRxx Dual Interface EEPROMs 2.1 42 KB
应用手册
Description Version Size
AN3224 AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders 2.2 421 KB
用户手册
Description Version Size
UM0853 UM0853: M24LRxx application software user guide 3.1 1 MB
UM0925 UM0925: Using the M24LR64-R datalogger reference design 2.4 847 KB

出版刊物和宣传资料

宣传册
Description Version Size
NFC / RFID tags M24LR series 1.0 1 MB

法律

许可协议
Description Version Size
Evaluation products license agreement 1.0 125 KB
Open platform license agreement 1.0 44 KB

工具和软件

软件
ST25 - NFC / RFID Software
支持和社区

样片和购买

型号 Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
DEMOKIT-M24LR-A M24LR64-R NRND 500 1 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DEMOKIT-M24LR-A NRNDCONTRACTSIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×