Control interface board dedicated to the EVAL6460; it is based on the STR711FR2, an ARM-powered 32-bit microcontroller

设计

技术文档

应用手册
Description Version Size
AN3097 AN3097: EVAL6460 demonstration board based on the L6460 SPI configurable stepper and DC multi motor driver 2.3 1 MB

出版刊物和宣传资料

手册
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

法律

许可协议
Description Version Size
Evaluation products license agreement 1.0 125 KB
支持和社区
相关产品

样片和购买

型号 Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EVAL-IBU-STR7 L6460, STR7 Active - - 5A002A1A 5A002A1A - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL-IBU-STR7 ActiveCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×