ST’s NFC / RFID readers and transceivers provide multiprotocol support for 13.56 MHz NFC / RFID communications as ISO/IEC 14443 Type A/B, ISO/IEC 15693, ISO/IEC 18092 and NFC Forum protocols.

95HF readers and transceivers benefit from a SPI interface to connect to a microcontroller and a contactless interface operating at 13.56 MHz.

Thanks to Reader / Writer and Card Emulation modes, the 95HF series allow a wide spectrum of applications including identification, authentication, product configuration, access control, door locks, and industrial tag readers:
    - CR95HF: Reader / Writer
    - RX95HF: Card Emulation
    - ST95HF: Transceiver (Reader / Writer and Card Emulation)

STMicroelectronics Acquires ams’s NFC and RFID Reader Assets

STMicroelectronics complements its NFC/RFID offering with the acquisition of ams’ NFC and RFID Reader Assets. The ST25 family of tags, dynamic tags and readers now includes new state-of-the-art reader solutions for a wide of range of applications such as Point Of Sales Terminals, Automotive, Access Control, Logistics, Industrial. 

The new family of ST25 reader products includes HF and UHF products formerly called :

  •  For HF: AS3909, AS3910, AS3911B, AS3914 and AS3915
  •  For UHF: AS3980, AS3991, AS3992, AS3993

Please contact your local ST sales office for more information.

 

eDesignSuite 工具与软件 资源 支持和社区
精选 产品




×