凭借稳定的先进高压转换器、功率因数校正器、各种控制器和监视器/辅助IC,以及创新型架构和扩展温度范围,意法半导体可以提供集成式解决方案,满足所有开关模式电源设计的需求。
新一代AC-DC转换器能够降低功耗,提高效率,已成为大部分电源设备的必备组件。  组合使用时,意法半导体的功率因数校正器、PWM控制器和离线式转换器能够大幅降低系统功耗,并且超过了最严苛的节能法规的要求,例如80 PLUS®计划、ErP Lot 6、能源之星等。

edesign_widget_cl1454

Zero-power standby SMPS with remote-control wake-up

Built around a VIPer0P 800 V avalanche-rugged high-voltage converter with zero-power standby, the STEVAL-ISA181V1 is a remote-controlled 12 V / 600 mA isolated flyback SMPS with a smart standby architecture featuring zero-power mode (ZPM).

In ZPM idle state, power consumption is below 5 mW. The ZPM combined with the IR remote on/off control makes it ideal for air conditioning systems and power supplies that need to be remotely switched on/off during their working lifecycle.

VIPer0P零功耗离线高压变频器

新推出的这款 VIPer0P 高压转换器,带有简化的电磁兼容抖动固定频率电流模式PWM控制,采用零功率模式(ZPM),可实现低于4 mW(在230 VAC条件下)的极低功耗。 当低电压输入/输出引脚(OFF或ON)被下拉至地时,VIPer0P能够进入和退出ZPM,因此,可使用体积小、成本低的安全极低电压(SELV)开关来替代笨重的主开关。 VIPer0P内置了一系列保护措施,包括过流保护(OCP)、VCC箝制、最大占空比和通量失控,使得设计的SMPS更加稳定安全。

VIPer0p是所有7 W以下、拥有宽广输入电压范围的SMPS器件的理想选择,包括:

  • 符合EuP Lot6能源标准的家用电器
  • 工业设备或消费类数码产品

使用 STEVAL-ISA174V1 非隔离反激式6W SMPS评估板来全面考察零功率模式VIPer0P高压转换器的主要优势。

0  

eDesignSuite

SMPS

Input
Output

Output Power:

产品列表 工具与软件 资源 支持和社区
精选 产品



京ICP备14016349号-2

×