意法半导体'的离线式脉宽调制器(PWM)控制器包含标准电流模式和电压模式PWM以及高级PWM,适于普通和高级SMPS应用。

意法半导体’的标准PWM产品系列包含电流模式(UC系列)和电压模式(SG系列)PWM控制器。 这2个产品系列均支持隔离和非隔离AC-DC与DC-DC电源,采用最常见的单端和双端电源拓扑。 选择何种产品取决于终端应用的特性。 一般来说,电流模式PWM IC的动态响应更快、音频敏感性更低,从而成为负载瞬态要求高的应用的最佳选择。
另一方面,在占空比超过50%或者噪声敏感性至关重要时,电压模式PWM IC提供了一种更简单的解决方案。
在这两种情况下,UC和SG IC都是稳定的解决方案,在SMPS市场均享有盛誉。

意法半导体’的高级控制器产品包括大量主控制器,能够在传统标准控制器不能有效解决问题时实现高性能应用。 可以利用单端拓扑(反激或正激)在固定开关频率下,或者利用准谐振操作实现极高的效率。 全套片上保护特性实现了极为稳定、采用反激拓扑、输出功率高达150 W的解决方案。 提供的高压解决方案(L6566H)支持由三相电源供电的应用。

意法半导体提供了大量L659x系列HV谐振控制器。 利用意法半导体’专有的高压技术,该系列能够支持半桥拓扑,嵌入了采用内部自举结构的高端和低端驱动器。 现在提供几种选项,包括适于户外应用的宽温度范围。
为了完善面向双端拓扑的产品,L6591控制器专门用于不对称半桥拓扑,通常适于大功率、大电流应用。
 

edesign_widget_sc352

Highly Integrated Digital-Power Controller Streamlines Design to Latest Efficiency and Safety Standards

STNRG011 is ST’s new digital controller integrating multi-mode PFC, resonant LLC and analog peripherals allowing a smooth transition from analog to digital in medium power SMPS

  • Fast and easy digital design
    Fully configurable through GUI, does not require writing any firmware
  • Lower part count
    800 V start-up, line sense and Xcap discharge integration
  • Maximum efficiency
    Compliancy with major energy directives: ENERGY STAR® for computers ver. 6.1 , EU Code of Conduct (CoC) Tier 2 and more with < 100mW energy consumption at no-load
  • Fast dynamic performance and easy compensation
    Time Shift LLC control
  • High reliability and safety
    Complete set of protection functions and integrated X-cap discharge for compliance with IEC 62368-1
  • Flexibility and connectivity
    Power monitoring and black box recording by UART/ I2C
  • Low pin count: SO20 package

Achieve the highest performances with minimized complexity

STNRG digital controllers for power conversion

No need to deep-dive into DSP complexity to grasp all the advantages of digitally-implemented switched-mode converters.  STNRG digital controllers help designers obtain higher efficiency and enhanced safety in mid- and high-power converters for industrial switched-mode power supplies (SMPS), solar-power converters or charging stations for electric vehicles (EV).

STNRG digital controllers are based on the combination of event-driven state machine (SMED), high-resolution pulse-width modulation (PWM) generators triggered by internal and external events, such as peak current, over current or zero crossing, that handle time-critical tasks in the converter’s control loop and an STM8-based core dedicated to supervisory tasks.

STNRG digital controllers can be selected in three options six (STNRG388A, TSSOP38 package), five (STNRG328A, VFQFPN32) or four (STNRG288A, TSSOP28) SMEDs to fit different power converter architectures.

0  

eDesignSuite

SMPS

Input
Output

Output Power:

×
工具与软件 资源 支持和社区


京ICP备14016349号-2

×