ST offers a broad portfolio of RF LDMOS transistors operating from a supply voltage of 7 to 36 V. They target applications in the 1 MHz to 2 GHz frequency range and feature high peak power (up to 350 W) and high ruggedness capability (20:1 VSWR).

Target applications include:

  • Commercial and public safety
  • Wideband communications
  • Marine radios
  • L-band satellite uplinks
  • Analog and digital base stations

京ICP备14016349号-2

×