ST's high-temperature, high-performance Triacs are supplied in two series:

  • T-series Triacs, with very high-dynamic performance, are optimized for appliance control applications,
  • H-series Triacs, very robust Triacs, are defined with a maximum junction temperature of 150°C, optimized for industrial control applications.

T系列三端双向可控硅开关的负载控制功能超越了竞争产品

T系列高性能三端双向可控硅开关专为工业控制和家用电器内的AC负载而设计,实现了创新型安全AC负载控制。这款高性能T系列产品的抗扰度(dV/dt)和换向能力(dI/dt)分别是先进三端双向可控硅开关的2倍和5倍,提高了电路的抗EMI能力,并且能够全面控制负载,而没有任何干扰。其低至10 mA的栅电流有助于优化电源,并且能够通过微控制器与三端双向可控硅开关之间的单电阻实现直接驱动能力。T系列三端双向可控硅开关采用TO-220AB和TO-220FPAB封装。

×

京ICP备14016349号-2

×