The ST7MDTULS-EVAL provides a complete platform for evaluation
and development of interface applications using the ST726xxx
and ST7263B devices for low-speed USB. The board comes with
Windows-based host software and an easily-understood example
for implementing human interface device (HID) class protocols.
The application board connects to a host PC running the HID
demonstration software via its USB port.
Firmware is based on a USB core library that makes the control
of all the USB interface hardware transparent to the application
developer. The USB library has been tested by the USB Implementers
Forum.
|
|
|
| |
Features and Benefits |
 |
ST7262xxx (SDIP42) and ST7263Bxx (SDIP32) microcontrollers |
 |
USB evaluation board with USB connector,
SDIP32 and SDIP42 sockets, power supply from USB, user push
buttons, potentiometer and wrapping area |
 |
Software CD-ROM with PC software for HID
demo and ST7 USB firmware (C sources) |
|
| |
Ordering Information |
This evauation board is available from STMicroelectronics
under the ordering code:
 |
ST7MDTULS-EVAL |
|
|
Purchase ST tools |
| |
| News |
|
|
| |
| |
| Brochures and Product Guides |
| 8,
16 and 32-bit Microcontrollers (Selection guide, PDF) |
| |
| |
| Microcontrollers supported by ST7MDTULS-EVAL |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2008-01-22 (427 reads) [ Go Back ] |
|
|
 |
|