Company  
ST Home | Microcontrollers

STR71xF evaluation board


The STR710-EVAL is a cost effective, flexible and open design evaluation board to demonstrate and evaluate the capabilities and all available peripherals of the STR71xF series microcontrollers. It includes the high performance STR710FZ2T6 ARM7TDMI™ core-based MCU with 2Mbits embedded flash with "best-in-class" random access time, 64KB on-chip high speed SRAM, USB and CAN peripherals.

The STR710-EVAL board includes SRAM and FLASH memory on the EMI to enable full freedom in development of large programs before custom hardware is designed. It integrates a 2x16 LCD, LEDs, UART, CAN, USB interfaces, piezo buzzer and test buttons in a versatile stand-alone test platform. A wide choice of development tool support is readily available from third-party tool suppliers.

image_3
 
Features and Benefits

STR71xF with processor running at up to 48 MHz, 144-pin TQFP package, 256 Kbytes flash program memory, 64 Kbytes RAM, embedded 1.8V voltage regulator for core supply, nested interrupt controller and more...

Hardware features for evaluating a range of device peripherals including USB, CAN, RS232, I2C EEPROM, SPI Flash, 2x16 character LCD display, 4Mbytes EMI SRAM (2M x 16), 4Mbytes EMI Flash (2M x 16), user test buttons, analog channel

Industry standard JTAG connector for development tool support

 
Ordering Information

The STR710 evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STR710-EVAL

 

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for STR710-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR710-EVAL









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-04-09 (46716 reads)

[ Go Back ]