Company  
ST Home | Microcontrollers

REva starter kits for ST7, uPSD, STR7 and STR9 from Raisonance


The REva starter kits from Raisonance are cost-effective, complete solutions for evaluating and starting application development with a wide range of microcontrollers in the ST7, STR7 and STR9 families. The starter kit package includes:

REva motherboard: Universal evaluation board designed for quick, easy evaluation of a range of device features. It includes many evaluation features and a connector plugging in interchangeable daughter boards featuring different MCUs.

REva daughterboard(s): Dedicated boards that contain all the specific components for a given microcontroller, including the MCU itself, a clock selector and other device dependant features. Daughterboards plug into a standard SO-DIMM connector found on all REva motherboards.

Note: Daughterboards featuring 8-bit microcontrollers such as ST7 and uPSD, can be used with any REva Starter Kit. However, daughterboards featuring STR7 and STR9 devices can only be debugged using REva Starter Kits for STR7 or STR9.

image_3

RLink: Embedded in-circuit debugger/programmer, featuring USB host interface, is attached to the REva motherboard so that no additional connection cables are required for in-circuit debugging and programming. It can also power both the REva motherboard and target MCU via the USB connection.

Ride: Raisonance's full-featured Integrated Development Environment, which provides seamless integration of C and Assembler tools, a full-featured debug interface and innovative features such as the RBuilder application builder to facilitate the initial steps of application development.

Features and Benefits

Full-featured evaluation board (LEDs, push buttons, switches, temperature sensor, potentiometer, CAN, SPI, I2C and UART)

Interchangeable daughterboards featuring a range of ST MCUs (ST7, uPSD, STR7, STR9)

Embedded RLink for in-circuit debugging and programming via USB connection

Power supply from USB or external power supply for 1.8, 3.3 or 5V devices

Complete sofware toolset including Ride development environment and C compiler

Demonstration applications implementing a range of device peripherals (C sources included)

Ordering Information

The REva strater kits are available from Raisonance or can be ordered form STMicroelectronics' sales offices and distributors using the order codes listed here.

Order codes for STR7 and STR9 REva Starter Kits:

STR91X-SK/RAI: kit with STR912F daughterboard and Ethernet, USB, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR750-SK/RAIS: kit with STR750F daughterboard and boot mode selection jumpers, USB, CAN, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR730-SK/RAIS: kit with STR730F daughterboard and CAN, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR71X-SK/RAIS: kit with STR711F (USB) and STR712F (CAN) daughterboards, and USB, CAN, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs
Order codes for STR7 and STR9 daughterboards:

STR912-D/RAIS: daughter board with STR912F device.

STR750-D/RAIS: daughter board with STR750F device.

STR730-D/RAIS: daughter board with STR730F device.

Purchase STR7 tools
Purchase STR9 tools

Order codes for ST7 REva Starter Kits:

ST7FLITE-SK/RAIS: kit with ST7LITEU0, ST7LITE0, ST7LITE1B and ST7LITE3 daughterboards, and UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

ST7232X-SK/RAIS: kit with ST72325 and ST72321B daughterboards, and UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

ST72F34X-SK/RAIS: kit with ST72345 and ST72264 daughterboards, and UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

ST2F36X-SK/RAIS: kit with ST72361 daughterboard, and UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs

ST2F63B-SK/RAIS: kit with ST7263B (USB) daughterboard, and USB, UART, SPI, I2C, and ADC evaluation features.

Documents & Supported MCUs
Order codes for ST7 daughterboards:

ST7FLI49M-D/RAIS: daughter board with ST7FLITE49M device.

ST7FLI49-D/RAIS: daughter board with ST7FLITE49 device.

ST7FLITUS-D/RAIS: daughter board with ST7FLITEUS device.

ST7FLITU0-D/RAIS: daughter board with ST7FLITEU0 device.

ST7FLIT1B-D/RAIS: daughter board with ST7FLIT19B device.

ST7FOXA0-D/RAIS: daughter board with ST7FOXA0 device.

ST72321B-D/RAIS: daughter board with ST72F321B device.

ST72325-D/RAIS: daughter board with ST72F325 device.

ST72345-D/RAIS: daughter board with ST72F345 device.

ST7FOXK2-D/RAIS: daughter board with ST7FOXK2 device.

Purchase ST7 tools

Order code for uPSD REva Starter Kit:

STUPSD-SK/RAIS: starter kit with µPSD3200 (USB), µPSD3300 (IrDA) and µPSD3400 (USB, IrDA) daughterboards, and USB, IrDA, UART, SPI, I2C, and ADC evaluation features.

Purchase uPSD tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
Raisonance’s complete, low-cost starter kits for ST7 (Data brief, PDF)
Raisonance’s complete, low-cost starter kit for STR7 and STR9 (Data brief, PDF)

Documentation & Downloads for STR730-SK/RAIS
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR730-SK/RAIS

STR730FZ1STR730FZ2STR731FV0STR731FV1STR731FV2
STR735FZ1STR735FZ2STR736FV0STR736FV1STR736FV2








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-02-09 (1381863 reads)

[ Go Back ]