Company  
ST Home | Microcontrollers

STR73xF evaluation board


The STR730-EVAL board is a complete development platform for the STR73xF microcontrollers. It provides a cost effective, flexible and open design for demonstrating the capability of the STR73xF series of flash microcontrollers and enabling rapid evaluation of the STR73xF devices and available peripherals. It includes the high performance STR730FZ2 ARM7TDMI™ device that boasts 2Mbits embedded flash with "best-in-class" random access time, 16KBytes on-chip high speed SRAM as well as rich set of peripherals and serial communication interfaces, including CAN (controller area network).

The STR730-EVAL board integrates a 2 x 16 LCD, LEDs, UART, CAN interfaces, piezo buzzer and test buttons to create a versatile stand-alone test platform. A wide choice of development tool support is readily available from third-party tool suppliers.

image_3
 
Features and Benefits

STR73xF with processor running at up to 36 MHz, 144-pin LQFP package, 256 Kbytes flash program memory, 16 Kbytes RAM, embedded 1.8V voltage regulator for core supply, nested interrupt controller and more...

Hardware features for evaluating a range of device peripherals including CAN, RS232, 2x16 character LCD display, user test buttons, analog channel

Industry standard JTAG connector for development tool support

 
Ordering Information

The STR730 evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STR730-EVAL

 

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for STR730-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR730-EVAL

STR730FZ1STR730FZ2STR731FV0STR731FV1STR731FV2
STR735FZ1STR735FZ2STR736FV0STR736FV1STR736FV2








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-09-21 (62129 reads)

[ Go Back ]