Company  
ST Home | Microcontrollers

STR7/9 Starter kits from Hitex


The Hitex Starter Kits for STR9 and STR7 are complete solutions for evaluating and starting application development with ST ARM™ core-based microcontrollers.

The starter kit packages include:
• Full-featured evaluation board with target microcontroller
• Tantino in-circuit debugger/programmer
• HiTOP integrated development environment
• GNU C/C++ compiler
• Sample projects for a range of device peripherals

image_3
Features and Benefits

Evaluation board: Application board designed quick and easy evaluation of a range of device features and peripherals. Evaluation features include user LEDs, and push buttons, switches, potentiometer and interfaces for device specific peripherals such as Ethernet, USB, CAN, I2C, SPI and UART.

Evaluation board key features include for the available kits include:

Features
Starter Kit
STR91X-SK/HIT STR750-SK/HIT STR730-SK/HIT STR710-SK/HIT
Included STR9 or STR7
STR912FW4
STR750FV2 STR730FZ2 STR710FZ2
20-pin JTAG interface connector
Yes
Yes Yes Yes
38-pin trace tool connector
Yes
(footprint)
N/A N/A N/A
External power supply included
Yes
Yes Yes Yes
Backup power supply
9V button battery
N/A N/A N/A
UART connector(s)
2
2 4 2
SPI
Yes
Yes Yes Yes
I2C
Yes
Yes Yes No
CAN connector
Yes
Yes Yes Yes
USB connector
Yes
Yes No Yes
Ethernet connector
Yes
No No No
User LEDs 2
(7 segment LEDs)
2
(7 segment LEDs)
2
(7 segment LEDs)
8
(Simple LEDs)
LCD display
Footprint
Footprint No No
SD/MMC card connector
Yes
Yes No No
Potentiometer connected to ADC
Yes
Yes Yes Yes
User push buttons
5
3 No No
Reset button
Yes
Yes Yes Yes
Wrap area
No
No Yes No
Motor control connector
34-pin header
34-pin header No No
Daughter board connectors
Two 50-pin headers
No No No

Tantino: In-circuit debugger/programmer, featuring USB host interface and industry standard JTAG interface for application board connection.

HiTOP: 16K code-size limited version of Hitex's full-featured Integrated Development Environment, which provides complete high-level language debugging and rapid access to all emulator resources in a modern, intuitive user interface.

GNU C/C++ compiler: Optimizing, ANSI standard C/C++ compiler for ARM™ core-based devices.

Ordering Information

The following starter kits can be order from Hitex and are available from STMicroelectronics using the ordering codes:

STR91X-SK/HIT: starter kit with STR912FW4 device, LCD (2x16) (footprint) and Ethernet, USB, CAN, UART, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR750-SK/HIT: starter kit with STR750FV2 device, LCD (2x16) (footprint) and USB, CAN, UART, I2C, and ADC evaluation features.

Documents & Supported MCUs

STR730-SK/HIT: starter kit with STR730FZ2 device and CAN, UART and ADC evaluation features.

Documents & Supported MCUs

STR710-SK/HIT: starter kit with STR710FFZ2 device and USB, CAN, UART, SPI and ADC evaluation features.

Documents & Supported MCUs

Purchase STR7 tools
Purchase STR9 tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-02-23 (561355 reads)

[ Go Back ]