Company  
ST Home | Microcontrollers

Raisonance development tools for ST ARM™ core-based microcontrollers


ST distributes affordable professional tool bundles from Raisonance for developers designing applications for STM32, STR9 and STR7 ARM™ core-based microcontrollers.

The Professional Kit provides a cost-effective, unlimited toolset for developing and debugging applications and programming them to an STM32, STR9 or STR7 microcontroller on an application board via a JTAG interface. In addition, the Professional Kit supports in-circuit debugging and programming of 8-bit ST7 and uPSD microcontrollers. The kit includes:

RLink Pro: In-circuit debugger/programmer featuring USB host interface and industry standard JTAG application board interface. For added versatility, the RLink Pro includes connection adapters for in-circuit debugging and programming of the 8-bit ST7 and uPSD microcontroller families.

Ride: Unlimited version of Raisonance's full-featured integrated development environment featuring seamless integration of C and Assembler tools and full-featured debug interface.

GNU C/C++ Compiler: Unlimited, optimizing C/C++ compiler for ARM™ core-based microcontrollers.

Note: STM32 is supported by the integrated development environment Ride7 and later versions. For information about upgrades, contact Raisonance

image_3

The Professional Developer Kit for STR9 is a complete and unlimited development tool solution designed to help users to take full advantage of STR9 development features such as the Embedded Trace Macrocell for configurable execution trace during application debugging. The kit includes:

Signum JTAGjet: In-circuit debugger/programmer featuring trace capability, USB host interface and industry standard JTAG application board interface.

Ride: Unlimited version of Raisonance's full-featured integrated development environment featuring seamless integration of C and Assembler tools and full-featured debug interface.

REva motherboard and daughterboard: Evaluation board designed to easily and quickly evaluate a range of ST microcontrollers and device features. The motherboard provides general evaluation features including LEDs, push buttons, switches, temperature sensor, potentiometer and interfaces for I2C, SPI and UART. The daughterboard features specific components for the STR912FW4, including the MCU itself, ETM trace connector, Ethernet connector, a clock selector and other device dependant features. Daughterboards are interchangeable and plug into a standard SO-DIMM connector found on all REva motherboards.

GNU C/C++ Compiler: Unlimited, optimizing C/C++ compiler for ARM™ core-based microcontrollers.

image_3

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STR9 software library.

Note: The STR9 Professional Developer Kit also allows development and debugging of applications for STR7 microcontrollers.

 
Ordering information

Development tool bundles available from ST include:

STX-PRO/RAIS: The RLink Professional Kit for ST ARM™ core-based microcontrollers with RLink Pro, unlimited version of Ride and GNU C/C++ compiler

STR9-DK/RAIS: The Professional Developer Kit for STR9 with Signum JTAGjet, unlimited version of Ride, GNU C/C++ compiler and evaluation board for STR912FW4

Kits, daughterboards and other tools for ST ARM™ core-based microcontrollers can also be ordered from Raisonance.

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
Raisonance advanced development tools for ST ARM™ core-based microcontrollers (Data brief, PDF)

Microcontrollers supported by STX-PRO-RAIS









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-06-02 (251111 reads)

[ Go Back ]