Company  
ST Home | Microcontrollers

STR750 evaluation board


The STR750-EVAL board is a complete development platform for the STR75xF microcontrollers. It provides a cost effective, flexible and open design for demonstrating the capability of the STR75xF series of flash microcontrollers and enabling rapid evaluation of device characteristics and peripherals. It includes the high performance high performance STR750F microcontroller, which is based on the ARM7TDMI-S core and includes USB 2.0 compliant port with full speed data transmission, CAN 2.0A/B compliant interface, 3 UART channels, internal Flash and internal SRAM memory.

To facilitate the implementation of device peripherals, the STR750-EVAL features a complete range of connectors and hardware features that include motor control, USB and RS232 connectors, as well as a microphone, speaker, joystick, and LCD display. Embedded software support from ST includes a demonstration software package and ST libraries for all standard device peripherals.

The STR750-EVAL implements a JTAG standard interface to connect to a host PC, allowing users to develop from a wide range of third-party in-circuit debugging tools for ARM core-based microcontrollers.

image_3
 
Features and Benefits

STR750F featuring processor running at up to 36 MHz, 100-pin LQFP (14 x 14) package, 3.3V and 5V, low power modes down to 12µA in STOP or 10µA in STANDBY, UART with LIN support, PWM with 3-phase motor control features, USB and much more.

Audio play and record circuit

CAN 2.0B interface

3 RS232, with one supporting full modem control

USB 2.0 compliant interface with full-speed (12 Mb/s) data transmission

Motor control connector

ADC with potentiometer and features for audio record and playback

20-pin JTAG connector for development tool support

 
Ordering Information

The STR750 evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STR750-EVAL: Evaluation board with STR750F in LQFP100 (14 x 14) package, LCD, LEDs, UART, CAN, USB, Motor control connector and audio circuit (record and playback)

 

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
STR750-EVAL User Manual (User manual, PDF)
 

Documentation & Downloads for STR750-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR750-EVAL

STR750FV0STR750FV1STR750FV2STR751FR0STR751FR2
STR752FR0STR752FR1STR752FR2STR755FR0STR755FR1
STR755FR2STR755FV0STR755FV1STR755FV2 








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-10-03 (64872 reads)

[ Go Back ]