Company  
ST Home | Microcontrollers

STR9-comStick starter kit from Hitex


The STR9-comStick is a complete, low-cost evaluation and development package that provides a fast and easy introduction to the networking features of ST’s ARM966E® core-based STR9 family of microcontrollers. It is specifically designed to help application designers learn about STR9 features supporting 10/100 Ethernet, USB 2.0 full speed and CAN connectivity.

The STR9-comStick includes several sample applications implementing device peripherals (Ethernet, USB, CAN, ADC, ...) plus a web server application so that users can explore networking of embedded applications with the STR9. The C source code for all sample applications is provided so that users can modify them, and then rebuild and debug the application.

The software package includes an unlimited Hitex toolchain tailored to the STR9-comStick. Software tools include an unlimited GNU C/C++ compiler for ARM to build/rebuild the sample applications and Hitex HiTOP5 development environment for code editing, device programming and application debugging.

image_3
 
Features and Benefits

STR912F microcontroller with ARM966E® RISC core up to 96 MHz, 512 + 32Kbytes Flash and 96Kbytes RAM

10/100 Ethernet, USB 2.0 Full speed connectors for demo/user application

Evaluation features for CAN, UART, ADC, ...

In-circuit debugging/programming via dedicated USB connector

Complete Hitex toolchain: HiTOP5 for programming and debugging, GNU C/C++ compiler for ARM (no code size limit)

C source code for all evaluation applications and libraries including:
- Embedded web server, uIP TCP/IP
- USB mouse
- Vectored interrupt controller and timer
- ADC and I/Os
- CAN monitor and generator
- STR9 library from STMicroelectronics

Full documentation including Quick start guide and Hitex’s “STR9 insiders guides”

 
Ordering Information

The STR9-comStick is available from Hitex and their distributors, or from STMicroelectronics’ sales offices and distributors using the following order code:

STR9-COMSTICK

Downloads for software tools, sample application source code, user documentation, FAQs and other information are available on Hitex's STR9-comStick dedicated web page.

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
Complete low-cost kit for development of STR91xF networked embedded applications (Data brief, PDF)
 

Documentation & Downloads for STR9-COMSTICK
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR9-COMSTICK

STR910FAM32STR910FAW32STR910FAZ32STR910FM32STR910FW32
STR911FAM42STR911FAM44STR911FAW42STR911FAW44STR911FM42
STR911FM44STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44
STR912FW42STR912FW44   








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-04-13 (123051 reads)

[ Go Back ]