Company  
ST Home | Microcontrollers


uPSD3433EV
uPSD3400 Turbo Plus series

Datasheet | Application Note | Brochure / Flyer | Data Briefing | Development Toolkit | Evaluation Board Doc | Press Release | Product Change Notice | Software - Microcontrollers | Software - PC | User Manual | User manual Evaluation board | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
uPSD34xx uPSD3400 Turbo Plus series 4 Jul-2006   10976.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN48-uPSD AN48-uPSD - Getting Started with RIDE and uPSD   May-2004 587 KB 1084827189.pdf  
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2405 Migrating from RS232-only applications to RS232/USB applications using Turbo Plus uPSD 1 Jul-2007   12571.pdf  
AN2401 uPSD3400 USB firmware   Jul-2006   12526.pdf  
AN2396 uPSD3400 series design guide for DK3400 using RIDE and CAPS 1 Mar-2007   12509.pdf  
AN2283 uPSD3400 PWM API with R/C Servo Motor Control Example (PCM)   Jun-2006   11950.pdf  
AN2254 Getting started with CAPS (Configuration and Programming Software) for uPSD   Apr-2006   11754.pdf  
AN2210 uPSD3400 Series Design Guide for DK3400 using RIDE   Apr-2006   11565.pdf  
AN2010 Interference Control during Mixed-Signal (Analog and Digital) Board Design   Dec-2004   10692.htm  
AN1816 Configuring the Keil Compiler and PSDsoft to HandleMulti-Paged Memory in µPSD Application Software   Jul-2004   10110.htm  
AN1787 Conversion Guide, uPSD3200 to uPSD3400   May-2007   10139.htm  
AN1773 Conversion Guide, uPSD3300 to uPSD3400 Series   May-2007   10138.htm  
 
Brochure / Flyer
Reference Description Version Date Size File File
  Product Brochures & Selectors   Sep-2008   p_microcontrollers.htm  
FLTURBOPSD1205 Turbo µPSD family - High-performance 8-bit microcontrollers withUSB and JTAG debug   Dec-2005   flturbopsd1205.pdf  
BRPSD3200/0303 uPSD3200 Series Brochure   Oct-2003 793 KB BRPS0301.pdf  
 
Data Briefing
Reference Description Version Date Size File File
uPSD3400 Data Briefing for uPSD3400 Turbo Plus Family of 8032 based MCU 1.0 Nov-2004   10975.pdf  
 
Development Toolkit
Reference Description Version Date Size File File
  DK3400 Bill of Materials 1.0 Aug-2005 14 KB 1123282367.pdf  
 
Evaluation Board Doc
Reference Description Version Date Size File File
DK3420 DK3420 USB Disk Board Schematics 1.0 May-2005 15 KB 1115656415.pdf  
DK3420 DK3420 USB Disk Demo Overview 1.0 May-2005 38 KB 1115656525.pdf  
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  High Performance 8-bit MCU Series from STMicroelectronics Now Available with 32 Kbytes On-chip SRAM   Jan-2006   p1759.htm  
  STMicroelectronics Introduces Development Kit Supporting JTAG Debug and Trace for 8-bit General-Purpose USB Microcontrollers   Jul-2005   p1666d.htm  
  STMicroelectronics Introduces 10-MIPs 8-bit MCU with Full-Speed USB 2.0   Feb-2005   p1597d.htm  
 
Product Change Notice
Reference Description Version Date Size File File
1940 New revision of uPSD3400 series to enhance the USB interface and remove many of the pre-existing known limitations of the intial revision PCN_1940 Dec-2006 71 KB 1166475876.pdf  
 
Software - Microcontrollers
Reference Description Version Date Size File File
uPSD3400 USB Serial Port Emulation Example compiled on DK3420 USB uPSD3400 USB Disk Demo with Keil uVision - Beta Version Beta May-2006 478 KB 1147464008.zip 1115656525.pdf
uPSD3400 USB Flash Disk Reference Design compiled for Keil uVision on DK3400 2.1k Sep-2005 675 KB 1126719845.zip  
uPSD3400 USB Reference Design - Flash Disk Application (read/write) - compiled with Keil uVision on the DK3420 demo board - This reference design enumerates as a USB flash disk making use of the USB Mass Storage Device Class driver. It will appear as an available Keil 2.1 Sep-2005 676 KB 1126719768.zip  
uPSD3400 In-Application Programming (IAP) via USB demo for Turbo Plus uPSD3400 Series 1.0.0.3 Aug-2005 1750 KB 1123024139.zip 1123024290.txt
uPSD3400 Release Notes for USB IAP example for uPSD3400 series 1.0 Aug-2005   1123024290.txt 1123024139.zip
uPSD3400 LED_Blink Project for use with DK3400 Development Toolkit for uPSD3400 - Keil uVision version Keil 1.0 Jun-2005 83 KB 1119480870.zip  
uPSD3400 LED_Blink Project for use with DK3400 Development Toolkit for uPSD3400 - Raisonance RIDE version RIDE 1.0 Jun-2005 82 KB 1119480794.zip  
uPSD3400 LED_Blink Project for use with uPSD3400 USB Disc Demo Board DK3420 - Keil uVision Version 1.0c-k Jun-2005 86 KB 1119571321.zip 1119376303.pdf
uPSD3400 DK3420 USB Disk Demo - Original object file to return the USB disk demo to it's original state as a USB Flash disk 1.0 Jun-2005 224 KB 1117645994.zip  
uPSD3400 LED_Blink Project for use with uPSD3400 USB Disc Demo Board DK3420 - Raisonance RIDE 1.0r May-2005 82 KB 1119571378.zip 1119376422.pdf
uPSD3400 uPSD3400 Firmware Examples for DK3400 - RIDE (Raisonance) RIDE 1.0 Mar-2005 1437 KB 1112291442.zip  
uPSD3400 uPSD3400 Firmware Examples for DK3400 - uVision (Keil) Keil 1.0 Mar-2005 1400 KB 1112291325.zip  
 
Software - PC
Reference Description Version Date Size File File
Standalone JTAG programming software Standalone Windows application to program STR9, uPSD, Flash PSD or DSM products via the JTAG pins using FlashLINK (FL-101) or RLINK-ST 1.30 Feb-2008   standalone_jtag.zip  
PSDsoft Express PSDsoft Express Development/Programming Software for uPSD/PSD and DSM Devices - Full Installation 8.66 Jan-2007   um0050.zip 8139.pdf
CAPS CAPS - Configuration and Programming Software. A Windows application providing the first steps to begin your design. 2.40 Jan-2007   um0225.zip  
 
User Manual
Reference Description Version Date Size File File
UM0044 FlashLINK JTAG Programming cable for PSD and uPSD 5 Jan-2007   7889.pdf  
 
User manual Evaluation board
Reference Description Version Date Size File File
UM0207 High-End Meter Demonstration Board 1 Mar-2006   12061.pdf um0207.zip
DK3420 DK3420 USB Disk Demo Quick Start - Raisonance RIDE 1.0c-r Jun-2005 540 KB 1119376422.pdf 1119571378.zip
DK3420 DK3420 USB Disk Demo Quick Start Guide - Keil uVision 1.0d-k Jun-2005 871 KB 1119376303.pdf 1119571321.zip
DK3400 DK3400 Quick Start Guide - Raisonance RIDE 1.0r Mar-2005 951 KB 1112290773.pdf modules.php?name=psm&file=dk3400
DK3400 Turbo Plus uPSD DK3400 Development Kit   Mar-2005   11233.pdf  
 
User Manual Software
Reference Description Version Date Size File File
UM0045 PSDabel-HDL™ Reference Manual (PSDsoft Express) 3 Jan-2007   7890.pdf  
UM0169 Configuration and Programming Software (CAPS) Tool for µPSD Families 2 Aug-2006   11684.pdf  
UM0050 PSDsoft Express Design Software Tool for PSD and uPSD Families 9.0 Mar-2006   8139.pdf um0050.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
ProgrammingIn-Circuit Programmer FL-101   FlashLINK JTAG Programmer ST
Evaluation ToolsStarter Kit DK3400   Development Kit for Turbo Plus uPSD3400 Series ST
DebuggingIn-Circuit Debugger STX-RLINK   In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers ST/Raisonance