ST's hi-rel- and aerospace-diode portfolio includes Schottky (1N58xx, STPSx) and bipolar rectifiers (1N66xx, BYXxx). 

These devices offer very good performances within many applications and are available with a reverse voltage up to 200 V and a maximum forward current up to 40 A.

Housed in a variety of packages, including TO-254, SMD.5 and LCC2 (compatible with US D5-A/B), they have been qualified under the ESCC system.

×

×