Widebandwidth dual bipolar op-amps

The MC4558 is a high performance monolithic dual operational amplifier.

The circuit combines all of the outstanding features of the MC1458, and in addition possesses three times the unity gain bandwidth of the industry standard.

Key Features

  • Internally compensated
  • Short-circuit protection
  • Gain and phase match between amplifier
  • Low power consumption
  • Pin-to-pin compatible with MC1458/LM358
  • Gain bandwidth (at 100 kHz): 5.5 MHz

Resources

Technical Documentation

Product Specifications
Description Version Size
DS0456 DS0456: Wide bandwidth dual bipolar operational amplifier 3.1 458 KB
Technical Notes & Articles
Description Version Size
How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0 473 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
MC4558 Pspice model 1.0 1 KB
ST library for all op amps and comparators SPICE models 4.0 51 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
MC4558CDT SO-8 Tape And Reel 0 70 Active 0.11 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
MC4558IDT SO-8 Tape And Reel -40 105 Active 0.18 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
MC4558CPT TSSOP-8 Tape And Reel 0 70 Active 0.14 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MC4558CDT ActiveSO-8IndustrialEcopack3 0 0
MC4558IDT ActiveSO-8IndustrialEcopack3 0 0
MC4558CPT ActiveTSSOP-8IndustrialEcopack1 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×