Rail-to-rail high output current op-amps

The TS921 device is a rail-to-rail single BiCMOS operational amplifier optimized and fully specified for 3 V and 5 V operation.

Its high output current allows low load impedances to be driven.

The TS921 device exhibits very low noise, low distortion and low offset. It has a high output current capability which makes this device an excellent choice for high quality, low voltage or battery operated audio systems.

The device is stable for capacitive loads up to 500 pF.

Key Features

  • Rail-to-rail input and output
  • Low noise: 9 nV/√ Hz
  • Low distortion
  • High output current: 80 mA (able to drive 32 Ω loads)
  • High-speed: 4 MHz, 1 V/μs
  • Operating from 2.7 V to 12 V
  • ESD internal protection: 1.5 kV
  • Latch-up immunity
  • Macromodel included in this specification

Resources

Technical Documentation

Product Specifications
Description Version Size
DS1255 DS1255: Rail-to-rail high output current single operational amplifier 4.0 730 KB
Technical Notes & Articles
Description Version Size
How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0 473 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
ST library for all op amps and comparators SPICE models 4.0 51 KB
TS92x Pspice model 1.0 1 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TS921ID SO-8 Tube -40 125 Active 0.41 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
TS921IPT TSSOP-8 Tape And Reel -40 125 Active 0.38 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
TS921IDT SO-8 Tape And Reel -40 125 Active 0.38 1000 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS921ID ActiveSO-8IndustrialEcopack3 0 0
TS921IPT ActiveTSSOP-8IndustrialEcopack3
TS921IDT ActiveSO-8IndustrialEcopack3 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×