High side current sense amplifier plus signal conditioning amplifier

The TSC102 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.

The device’s wide input common-mode voltage range, low quiescent current and tiny TSSOP8 packaging enable use in a wide variety of applications (also available in SO8 package).

The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.8 to 30 V in operating conditions.

The TSC102 is rugged against abnormal conditions on the input pins: Vp and Vm can withstand up to 60 V in case of voltage spikes, as little as -16 V in case of reversed battery, and up to 4 kV in case of electrostatic discharge.

In addition to the current sensing amplifier, the TSC102 offers a fully accessible amplifier for output signal conditioning. The device’s overall current consumption is lower than 420 μA.

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: -16 to 60 V (reversed battery and load-dump conditions)
  • Low current consumption: ICC max = 420 μA
  • Output amplifier for tailor-made signal conditioning
  • -40 °C to 125 °C operating temperature range
  • 4 kV ESD protection

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6589 DS6589: High-side current sense amplifier plus signal conditioning amplifier 3.0 866 KB
Application Notes
Description Version Size
AN4835 AN4835: High-side current sensing for applications using high common-mode voltage 1.0 657 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Eldo macromodel - High-side current sense amplifier plus signal contioning amplifier 1.0 3 KB
ST library for all op amps and comparators SPICE models 4.0 51 KB
Spice macromodel - High-side current sense amplifier plus signal contioning amplifier 1.0 4 KB

Presentations & Training Material

Presentations
Description Version Size
ST Analog Products for Automotive applications 11.2017 2 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB

Publications and Collaterals

Flyers
Description Version Size
TSC10 series: high-side current sense amplifiers 1.0 1 MB
Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 2.0 3 MB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TSC102IPT TSSOP-8 Tape And Reel -40 125 Active 0.65 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
TSC102IDT SO-8 Tape And Reel -40 125 Active 0.65 1000 NEC EAR99 MOROCCO MORE INFO No availability reported, please contact our Sales office
TSC102IYPT TSSOP-8 Tape And Reel -40 125 Active 0.78 1000 NEC EAR99 MOROCCO MORE INFO No availability reported, please contact our Sales office
TSC102IYDT SO-8 Tape And Reel -40 125 Active 0.78 1000 NEC EAR99 MOROCCO MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSC102IPT ActiveTSSOP-8IndustrialEcopack3
TSC102IDT ActiveSO-8IndustrialEcopack3
TSC102IYPT ActiveTSSOP-8AutomotiveEcopack3
TSC102IYDT ActiveSO-8AutomotiveEcopack3 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×