Rail to rail input/output 5V CMOS Op-Amp, micro-power (10uA), GBP = 450kHz, single

The TSV619x family of single and dual operational amplifiers offers low voltage, low power operation, and rail-to-rail input and output.

The devices also feature an ultra-low input bias current as well as a low input offset voltage.

The TSV619x have a gain bandwidth product of 450 kHz while consuming only 10 μA at 5 V. They must be used in a gain configuration (equal or above 4 or -3).

These features make the TSV619x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.

Key Features

  • Rail-to-rail input and output
  • Low power consumption: 10 μA typ at 5 V
  • Low supply voltage: 1.5 to 5.5 V
  • Gain bandwidth product: 450 kHz typ
  • Stable when used in gain configuration
  • Low input offset voltage: 800 μV max (A version)
  • Low input bias current: 1 pA typ
  • Temperature range: -40 to 85 °C

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6965 DS6965: Rail-to-rail input/output 10 µA, 450 kHz CMOS operational amplifiers 2.0 718 KB
Technical Notes & Articles
Description Version Size
How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0 473 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
ST library for all op amps and comparators SPICE models 4.0 51 KB
TSV619x PSpice model 2 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TSV6191ILT SOT23-5L Tape And Reel -40 85 Active 0.3 1000 NEC EAR99 MALAYSIA MORE INFO No availability reported, please contact our Sales office
TSV6191ICT SC70-5 Tape And Reel -40 85 Active 0.3 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSV6191ILT ActiveSOT23-5LIndustrialEcopack3
TSV6191ICT ActiveSC70-5IndustrialEcopack3
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×