Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=880kHz, small offset, single

The TSV630 and TSV631 devices are single operational amplifiers offering low voltage, low power operation, and rail-to-rail input and output.

These devices have a very low input bias current and a low offset voltage making them ideal for applications that require precision. They can operate at power supplies ranging from 1.5 V to 5.5 V, and are therefore very suitable for battery-powered devices, extending battery life.

These op-amps feature an excellent speed/power consumption ratio, offering an 880 kHz gain bandwidth while consuming only 60 µA at a 5 V supply voltage. They are unity gain stable for capacitive loads up to 100 pF.

The devices are internally adjusted to provide very narrow dispersion of AC and DC parameters. The TSV630 provides a shutdown function. All devices are offered in micropackages and are guaranteed for industrial temperature ranges from -40 ° C to 125 ° C.

These features combined make the TSV630 and TSV631 ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.

Key Features

  • Low offset voltage: 500 µV max (A version)
  • Low power consumption: 60 µA typ at 5 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Gain bandwidth product: 880 kHz typ
  • Unity gain stability
  • Low power shutdown mode: 5 nA typ
  • High output current: 63 mA at VCC  = 5 V
  • Low input bias current: 1 pA typ
  • Rail-to-rail input and output
  • Extended temperature range: -40 °C to 125 °C
  • Automotive qualification

Design

Technical Documentation

Product Specifications
Description Version Size
DS5999 DS5999: Rail-to-rail input/output, 60 µA, 880 kHz, 5 V CMOS operational amplifiers 8.0 1 MB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
ST library for all op amps and comparators SPICE models 3.0 50 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Flyers
Description Version Size
Micropower op amp and comparator solutions 2.0 1 MB
Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community



Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TSV631AILT SOT23-5L Tape And Reel -40 125 Active 0.33 1000 NEC EAR99 MALAYSIA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
TSV631AICT SC70-5 Tape And Reel -40 125 Active 0.33 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSV631AILT ActiveSOT23-5LIndustrialEcopack3
TSV631AICT ActiveSC70-5IndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×