Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single

The TSV6390, TSV6391, and their "A" versions are single operational amplifiers (op amps) offering low voltage, low power operation, and rail-to-rail input and output.

With a very low input bias current and low offset voltage (500 µV maximum for the A version), the TSV6390 and TSV6391 are ideal for applications requiring precision. The devices can operate at power supplies ranging from 1.5 to 5.5 V, and are therefore ideal for battery-powered devices, extending battery life.

When used with a gain (above -3 or 4), these products feature an excellent speed/power consumption ratio, offering a 2.4 MHz gain bandwidth product while consuming only 60 µA at a 5 V supply voltage.

The TSV6390 comes with a shutdown function.

Both the TSV6390 and TSV6391 have a high tolerance to ESD, sustaining 4 kV for the human body model.

They are offered in micropackages, SC70-6 and SOT23-6 for the TSV6390 and SC70-5 and SOT23-5 for the TSV6391. They are guaranteed for industrial temperature ranges from -40 °C to 125 °C.

All these features combined make the TSV6390 and TSV6391 ideal for sensor interfaces, battery-supplied, and portable applications, as well as active filtering.

Key Features

  • Low offset voltage: 500 µV max (A version)
  • Low power consumption: 60 µA typ at 5 V
  • Low supply voltage: 1.5 V – 5.5 V
  • Gain bandwidth product: 2.4 MHz typical
  • Stable in gain configuration (-3 or 4)
  • Low power shutdown mode: 5 nA typical
  • High output current: 63 mA at VCC  = 5 V
  • Low input bias current: 1 pA typical
  • Rail-to-rail input and output
  • Extended temperature range: -40 °C to 125 °C
  • 4 kV human body model

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6715 DS6715: Micropower (60 μA), wide bandwidth (2.4 MHz) CMOS operational amplifiers 2.0 1 MB
Technical Notes & Articles
Description Version Size
How to Extend the Performance of a Low Voltage Precision Op Amp to a High Voltage High Side Current Sensing Application 1.0 473 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Opamp macromodel (also SIMETRIX compatible) - ( DECOMPENSATED version of TSV631) 3.1 3 KB
ST library for all op amps and comparators SPICE models 4.0 51 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TSV6391AILT SOT23-5L Tape And Reel -40 125 Active 0.33 1000 NEC EAR99 MALAYSIA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
TSV6391AICT SC70-5 Tape And Reel -40 125 Active 0.33 1000 NEC EAR99 MALAYSIA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSV6391AILT ActiveSOT23-5LIndustrialEcopack3
TSV6391AICT ActiveSC70-5IndustrialEcopack3 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×