Low-power (180uA), general-purpose 5V Bipolar Op-Amp, GBP=1.3MHz, small offset, single

The TSV85x, TSV85xA series of single, dual, and quad operational amplifiers offer low voltage operation with a rail-to-rail output swing. The TSV85x, TSV85xA series outperforms the industry standard LMV321, proposing lower supply voltage capability, enhanced input offset voltage, and smaller packages.

The devices are offered with either industry standard pinouts or with a power-saving shutdown feature that reduces the supply current to a maximum of 50 nA at 25 °C.

The wide temperature range, high ESD tolerance, and automotive grade qualification ease the use in harsh automotive applications.

Key Features

  • Low power consumption: 180 μA max at 5 V
  • Low power shutdown mode: 50 nA max
  • Low offset voltage: 0.8 mV max at 25 °C
  • Tiny packages
  • Extended temperature range: -40 °C to 125 °C
  • Low supply voltage: 2.3 V - 5.5 V
  • Gain bandwidth product: 1.3 MHz
  • Automotive qualification
  • Benefits
    • Longer lifetime in battery-powered applications
    • Higher accuracy without calibration
    • Smaller form factor than equivalent competitor devices
    • Application performances guaranteed over wide temperature ranges
  • Related products
    • See LMV82x series for higher gain bandwidth product (5.5 MHz)

Design

Technical Documentation

Product Specifications
Description Version Size
DS8743 DS8743: Low-power, high-accuracy, general-purpose operational amplifier 3.0 1010 KB
User Manuals
Description Version Size
UM0065 UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS 1.0 120 KB
Design Notes & Tips
Description Version Size
DT0073 DT0073: Optical heart rate monitoring – OHRM based on X-NUCLEO-IKA01A1 expansion board 1.0 1 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
ST library for all op amps and comparators SPICE models 4.0 51 KB
TSV851x family macromodel 1.0 2 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB
ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0 1 MB
VMA automotive applications 1 MB
What does precision mean for an op amp? 1 MB

Publications and Collaterals

Flyers
Description Version Size
Micropower op amp and comparator solutions 2.0 1 MB
ST automotive solutions - High-performance analog products 1.0 1 MB
Selection Guides
Description Version Size
ST Analog cards High-performance operational amplifiers and comparators, the best choice for longevity, robustness and performance. 1.0 818 KB
Brochures
Description Version Size
Operational amplifiers: performance, robust and advanced technology 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Support & Community



Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
TSV851AILT SOT23-5L Tape And Reel -40 125 Active 0.36 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
TSV851AICT SC70-5 Tape And Reel -40 125 Active 0.36 1000 NEC EAR99 MALAYSIA MORE INFO
TSV851AIYLT SOT23-5L Tape And Reel -40 125 Active 0.46 1000 NEC EAR99 MALAYSIA MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSV851AILT ActiveSOT23-5LIndustrialEcopack3
TSV851AICT ActiveSC70-5IndustrialEcopack3
TSV851AIYLT ActiveSOT23-5LAutomotiveEcopack3
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×