More efficient yet more powerful, smarter, more reliable household appliances at constant or decreased price is the expectation of the consumer.

More stringent safety (e.g. IEC60335 Class B) and efficiency regulations are demanded by the regulatory authorities.

ST’s digital controllers and range of power switching components enable us to propose complete solutions for these applications including the motor control subsystems that address these requirements.

Key enabling products in these applications include:-

  • 8 and 32-bit Microcontrollers
  • AC Switches
  • IGBTs
  • Power MOSFETs
  • Ultrafast and Schottky rectifiers
  • Protection Devices
  • MEMS motion and pressure sensors
  • High voltage converters for power supplies
  • Power-line modem ICs
  • Intelligent Power Switches
  • Motor Control ICs
Resources

×