Design

Technical Documentation

Application Notes
Description Version Size
AN4314 AN4314: 25 W wide-range high power factor buck-boost converter demonstration board using the L6564H 2.0 2 MB
AN4209 AN4209: Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS 2.1 647 KB
AN4149 AN4149: Designing a CCM PFC pre-regulator based on the L4984D 2.0 2 MB
AN4163 AN4163: EVL4984-350W: 350 W CCM PFC pre-regulator with the L4984D 2.0 3 MB
AN4242 AN4242: New generation of 650 V SiC diodes 1.2 2 MB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB



×