MEMS audio sensor omnidirectional digital microphone

The MP45DT02-M is a compact, low-power, top-port, omnidirectional, digital MEMS microphone. The MP45DT02-M is built with a sensing element and an IC interface with stereo capability.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP45DT02-M has an acoustic overload point of 120 dBSPL with a best on the market 61 dB signal-to-noise ratio and -26 dB sensitivity.

The MP45DT02-M is available in an SMD-compliant metal package and is guaranteed to operate over an extended temperature range from -30 °C to +85 °C.

The MP45DT02-M’s digital output and package size (1.25 mm thick) make this device the best solution for laptop and portable computing applications.

Key Features

  • Single supply voltage
  • Low power consumption
  • 120 dBSPL acoustic overload point
  • Omnidirectional sensitivity
  • PDM single-bit output with option for stereo configuration
  • HLGA metal package (SMD-compliant)
  • ECOPACK® , RoHS, and “Green” compliant

Resources

Technical Documentation

Product Specifications
Description Version Size
DS11697 DS11697: MEMS audio sensor omnidirectional digital microphone 1.0 402 KB
Application Notes
Description Version Size
AN4428 AN4428: Best practices in the manufacturing process of MEMS microphones 1.1 1 MB
AN4427 AN4427: Gasket design for optimal acoustic performance in MEMS microphones 2.0 840 KB
AN4426 AN4426: Tutorial for MEMS microphones 2.0 947 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB

Publications and Collaterals

Flyers
Description Version Size
APWorkbench software for audio ICs and MEMS microphones 1.0 2 MB
MEMS analog and digital microphones 989 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
MP45DT02TR-M MICROPHONE 4.72 X 3.76 METAL CAP Tape And Reel NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MP45DT02TR-M NRNDMICROPHONE 4.72 X 3.76 METAL CAPIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×