ST offers a wide portfolio of automotive grade power discrete devices for reliable, robust and power-efficient automotive applications.

The portfolio includes:

Up to 100V power Schottky and Ultrafast rectifiers now available in ultra-thin SOD123Flat and SOD128Flat packages

Only 1-mm thick, ST’s 40, 60 and 100V AEC-Q101-qualified rectifiers - power Schottky as well as Ultrafast diodes - are tailored for smart driving applications. While fully footprint compatible, these are almost 60% thinner than the standard SMA package, providing designers with the ability to create lighter and slimmer modules or use these as replacements in existing designs. Both SOD123Flat and SOD128Flat packaged Schottky and Ultrafast diodes are now available for sampling.

×