32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

The SPC56EL60xx is a compatible extension to the STMicroelectronics product roadmap for Safety and Chassis application field. It targets the Electric Power Steering and those applications requiring a high Safety Integrity Level (SIL).

All devices in this family are built around a dual core safety platform with an innovative safety concept targeting ISO 26262 ASILD and IEC 61508 SIL3 integrity levels. In order to minimize additional software and module level features to reach this target, on-chip redundancy is offered for the critical components of the microcontroller (CPU core, DMA controller, interrupt controller, crossbar bus system, memory protection unit, flash memory and RAM controllers, peripheral bus bridge, system timers, and watchdog timer). Lock Step Redundancy Checking Units are implemented at each output of this Sphere of Replication (SoR). ECC is available for on-chip RAM and flash memories. A programmable fault collection and control unit monitors the integrity status of the device and provides flexible safe state control.

Circuit Diagram

0 Download

circuit_diagram_15461_thumbnail.png

Design

Publications and Collaterals

Brochures
Description Version Size
All you need to drive SPC56 32-bit power architecture MCUs 1.0 1 MB
Driving Electromobility 1.0 1 MB
Driving innovation 2.1 348 KB

Presentations & Training Material

Presentations
Description Version Size
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Technical Documentation

Product Specifications
Description Version Size
DB0791 DB0791: 32-bit Power Architecture® microcontroller for automotive SIL3/ASILD chassis and safety applications 6.0 287 KB
DS6127 DS6127: 32-bit Power Architecture® microcontroller for automotive SIL3/ASILD chassis and safety applications 12.0 2 MB
Technical Notes & Articles
Description Version Size
TN0436 TN0436: SPC56EL60xx- differences between cut 1.0 and cut 2.0 2.1 66 KB
TN0973 TN0973: Safety application guide for SPC56EL54xx, SPC56EL60xx and RPC56EL60xx family reference manual addendum 3.0 130 KB
User Manuals
Description Version Size
UM1635 UM1635: Standard software driver for C90FL2 Flash 2.2 1 MB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
Reference Manuals
Description Version Size
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0032 RM0032: SPC56EL60 32-bit MCU family built on the embedded Power Architecture® 13.1 25 MB
RM0020 RM0020: SPC56xx and RPC56xx DSP function library 2 3.0 655 KB
Programming Manuals
Description Version Size
PM0045 PM0045: Signal processing engine (SPE) APU programming interface manual 3.2 1 MB
Errata Sheets
Description Version Size
ES0212 ES0212: SPC56ELx, SPC564Lx devices errata JTAG_ID = 0x2AEA_3041 5.0 212 KB
ES0266 ES0266: SPC56ELx, SPC564Lx devices errata JTAG_ID = 0x3AEA_3041 4.0 210 KB

Tools and Software

Design Tools
Development Tools
Embedded Software
Evaluation Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC56EL60L5CBFQR Active Tape And Reel 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CBFSY Active Tray 120 - - -40 125 11.24 1000 NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CCOSR Active Tape And Reel 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CBFQY Active Tray 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CCOSY Active Tray 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CBOSY Active Tray 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
SPC56EL60L5CBOSR Active Tape And Reel 120 - - -40 125 - - NEC 3A991A2 MALTA MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC56EL60L5CBFQR ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
SPC56EL60L5CBFSY ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
SPC56EL60L5CCOSR ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
SPC56EL60L5CBFQY ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
SPC56EL60L5CCOSY ActiveLQFP 144 20x20x1.4AutomotiveEcopack2
SPC56EL60L5CBOSY ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
SPC56EL60L5CBOSR ActiveLQFP 144 20x20x1.4AutomotiveEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×