TQFP44 (10x10) socket and cover to solder to an application board for connection of ST emulators.

The ST7-DVP3 series emulator is the third generation of low cost emulators, providing powerful, affordable development solutions that included everything you need for real-time emulation, In-Circuit Debugging (ICD) and In-Circuit Programming (ICP) of your ST7 microcontroller.

In combination with ST7 Visual Develop (STVD7) and ST7 Visual Programmer (STVP7), the DVP3 series emulators allow you to build and debug your application, then program it to the ST7 on your application board. STVD7 and STVP7 are free software tools developed by ST Microelectronics.

The ST7-DVP3 series emulators offer start-to-finish control of application development by providing both emulation and In-Circuit Communication (ICC) configurations from a single platform.

In the emulation configuration, the DVP3 emulator and STVD7 software allow you to debug your program while connected to your application board in place of your target ST7.

The ICC configuration allows you to In-Circuit Debug (ICD) your application while it runs on the ST7 on your application board, and to In-Circuit Program (ICP) your ST7 microcontrollers.

Key Features

  • In the emulation configuration the ST7-DVP3 emulator provides a complete range of debugging features, including:Real-time debuggingUp to 64 Kbytes of breakpoints with counter and condition512 record trace with filtering capabilityOutput triggerExternal input triggerEmulation at 3.3 or 5 VProgrammable Clock frequency up to 16 MHzHardware Test feature for emulator troubleshooting


Technical Documentation

Product Specifications
Description Version Size
DB0173 DB0173: Low cost, real time emulator series for ST7 1.4 138 KB
Support & Community

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
AS-TQFP44 TQFP44 (10x10) socket and cover to solder to an application board for connection of ST emulators. - Not compliant Active In production ramp-up 90 true 1 - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
AS-TQFP44 ActiveCONTRACTSIndustrialNot compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.