Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex

Emprog ThunderBench for ARM®Cortex®(EMP-Thunder) is a modern and innovative integration of a C/C++ compiler, debugger and IDE within the Eclipse platform for any ARM®Cortex®device. It is a single and fast installation of all required components, and a complete out-of-the-box system up and running.

It comes with Emprog ThunderCloud, a large web-based repository of up-to-date and ready-to-use embedded BSPs integrated within ThunderBench.

Refer to the Emprog website www.emprog.com to receive support on RTOS.

This product is supplied by a third party not affiliated to ST. For the latest information on the specification and the package of the purchased parts, refer to the third party’s website www.emprog.com/st.

Key Features

  • Eclipse-based IDE with many plugins
  • Seamless project creation via Wizards
  • Ecosystem of RTOS and middleware
  • Full Technical Support from the Emprog team
  • Free-fully-functional, 30-day evaluation version
  • Feature-Rich Tools:
    • Parallel compilation support
    • Multiple build configurations
    • Preprocessor color highlighted
    • Code completion and templates
    • Content Assist
    • Expand/collapse of code blocks
    • Bookmarking
    • Stack Report
    • Project Wizard
    • MISRA C plugin
  • Key components:
    • Best-in-class editor and project management within the IDE
    • Optimized C and C++ compiler for ARM®
    • ARM® Cortex® Microcontroller Software Interface Standard (CMSIS) compliant
    • Support for many evaluation and target boards
    • Assembler, Linker, Run-time libraries including source code
    • Over 100 sample projects for evaluation boards from many different manufacturers
    • Online video tutorials and full documentation
    • Context-sensitive editor
  • Chip-specific support:
    • More than 100 examples of ready-to-use projects including support for many STMicroelectronics evaluation boards
    • Support for 4-Gbyte applications in ARM® and Thumb® mode
    • Each function can be compiled in ARM® or Thumb® mode
    • VFP (Vector Floating Point) co-processor code generation
  • Hardware debugging support:
    • STMicroelectronics ST-LINK/V2: support for STM32 devices
    • Segger JLINK, JTRACE: support for STM32 devices
  • ThunderCloud:
    • Online access to latest BSPs without version upgrade or update
    • Downloaded directly into ThunderBench workspace and ready to run

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
EMP-Thunder Active Emprog GO TO SITE


Support & Community